Baying set LCP CW, VX for TS IT

Article number: SK 3311089

For mechanical connection of an LCP CW Inline Protruding to a TS IT rack.

Article number:
SK 3311089
Product description
For mechanical connection of an LCP CW Inline Protruding to a TS IT rack.
Material
Sheet steel, zinc-plated
Supply includes
4 baying connectors, front
4 baying connectors, rear
Screws: 4 x M6 x 40 mm, 12 x M5 x 12 mm
Installation in bayed enclosure suite
Set forward
To fit
Enclosure type: VX
VX IT
TS IT
TS
Packs of
1 pc(s).
Net weight
0.55 kg
Gross weight
0.58 kg
Customs tariff number
84159000
EAN
4028177961326
ETIM 9
EC002622
ETIM 8
EC002622
ECLASS 8.0
27189263
Product description
SK Baying set LCP CW VX 3313.xxx Inline Protruding to a TS IT rack. Sheet steel, zinc-plated
SK baying-set suitable for LCP CW protruding
VX at TS IT
Art. No. 3311.089
Front and rear, each with 4x baying connections and a seal.