- Article number:
- SK 3313614
- Design
- Rack cooling
CW
- Product description
- The LCU cooling water connection is easily connected to the on-site pipework with the water connection kit. The hoses have a 90° bend on one side and a clamping tray on the other, to allow shortening of the hoses. Allows shortening of the hoses.
- Material
- NBR (internal) with steel spiral and fabric inlay
- Length
- 2.5 m
- Water connections
- G ¾" internal thread
- Operating temperature range
- -30 °C...70 °C
- Permissible operating pressure (p. max.)
- 10 bar
- Packs of
- 2 pc(s).
- Net weight
- 5.08 kg
- Gross weight
- 5.485 kg
- Customs tariff number
- 39173200
- EAN
- 4028177983861
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
-
SK Connection hose, for LCU CW 3313.610, length 2500 mm