- Article number:
- SZ 4000300
- Product description
- Especially when enclosures are exposed to changing climatic conditions, pressure differences may cause condensation to form in sealed enclosures. The integral sealing membrane in the pressure relief stopper largely prevents such pressure differences and hence eliminates condensation, additionally, it also prevents the ingress of moisture from the outside. Installed in vertical surfaces to protect against dirt.
- Technical specifications
- Connection thread M12 x 1.5
- Air permeability up to 60 litres/hour with a pressure difference of 70 mbar
- Material
- Stainless steel 1.4305 (AISI 303)
- Supply includes
- Lock nut
- Type rating to 508A
- Type 1
- Type 4
- Type 4X
- IP protection category to IEC 60 529
- IP 66
- IP X8
- IP X9
- Length
- 10 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 73269098
- EAN
- 4028177967892
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
-
SZ pressure relief stoppers, stainless steel, 1.4305