- Article number:
- PS 4198000
- Product description
- For screw-fastening the roof plate instead of eyebolts. With contact washers for potential equalisation.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- 20 pan head screws M12 x 20, hex socket
20 serrated sealing washers A 12.5
- Dimensions
- Thread: M12
- Packs of
- 20 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.54 kg
- Customs tariff number
- 73181900
- EAN
- 4028177093713
- ETIM 9
- EC003861
- ETIM 8
- EC003861
- ECLASS 8.0
- 23110190
- Product description
-
PS Roof mounting screw