Mounting plate attachment for one-piece consoles TP, pedestals, for high dynamic loads

Article number: CM 5001075

To reduce mounting plate vibrations.

Article number:
CM 5001075
Product description
To reduce mounting plate vibrations.
Applications
When transporting with heavy installed equipment
In dynamic applications, to create a direct link with the wall/supporting structure (e.g. with movable enclosures on cranes etc.)
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
Simply pre-assemble at the existing holes in the mounting plate
Wall mounting from the inside: Direct using a bracket and wall / support mounted enclosure.
Wall mounting from the outside: Screws for wall mounting brackets can easily be screwed into the plate nuts from the outside.
Note
Tested as per DIN EN 60 721 severity 3M4, with a weight of 150 kg evenly distributed over the mounting plate
Packs of
1 pc(s).
Net weight
0.45 kg
Gross weight
0.456 kg
PCF per pack (cradle-to-gate)
1.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024900
EAN
4028177541979
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
CM Mounting plate attachment, for one-piece consoles, TP pedestals
Documentation
Info sheet