- Article number:
- CM 5001371
- Product description
- For mounting in the enclosure depth, on the existing threaded bolts, no machining required. System punchings on 2 sides. Creates additional installation options.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TP
Depth: = 300 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.687 kg
- Customs tariff number
- 73269098
- EAN
- 4028177620605
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
CM Base configuration rail, for TP, for D: 300 mm