Component shelf 2 U, static installation

Article no.: DK 5501625

Component shelf 2 U, static installation for attachment to the 482.6 mm (19") system punchings. Load capacity: 25 kg.

Article no.:
DK 5501625
Design
482.6 mm (19")
Product description
For mounting between 482.6 mm (19") mounting angles.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Load capacity
25 kg surface load, static
Note
Not suitable for combination with telescopic slides.
Dimensions
Width: 482.6 mm
Depth: 400 mm
Units
2 U
Packs of
1 pc(s).
Net weight
3.297 kg
Gross weight
3.52 kg
PCF per pack (cradle-to-gate)
11.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177679061
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WHD: 482,6x2 Ux400 mm, 25 kg, static, distance between levels:, static installation, For 482.6 mm (19") system punchings, RAL 9005