- Article no.:
- TX 5502140
- Benefits
- Simple assembly with tool-free quick-release fastening
- Alternatively suitable for screw-fastening
- Integral multifunctional punching for attaching cable routing components
- Integral mounting holes for fixing the PDUs in a 7 U pitch pattern via a keyhole recess
- Material
- Sheet steel
- Surface finish
- painted
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Units
- 47 U
- To fit
- Enclosure type: TX Colocation Rack
- Packs of
- 2 pc(s).
- Net weight
- 6 kg
- Gross weight
- 9 kg
- Customs tariff number
- 83024200
- EAN
- 4028177971592
- ETIM 9
- EC000047
- Product description
- TX Colo PDU/cable tray, 47 U, RAL 9005