- Article number:
- CP 6052000
- Product description
- Cable clamping optionally by means of cable clamps, cable ties 2597.000 or commercially available cable ties.
- Applications
- For installation in command panels with mounting cut-out 120 x 65 mm or Ø 130 mm
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- C rail and screws.
- Note
- Bracket height = 25 mm with fitted C rail 40 mm.
- Packs of
- 1 pc(s).
- Net weight
- 0.146 kg
- Gross weight
- 0.156 kg
- PCF per pack (cradle-to-gate)
- 0.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177188273
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
CP Cable clamping bracket, for command panel, with support arm connection Ø130 mm or 120x65 mm