- Article number:
- CP 6206110
- Product description
- Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover section.
- Material
- Support section: Extruded aluminium section
Clamping elements: Steel
Cover section: Plastic
- Colour
- Support section: RAL 7035
Cover: RAL 7024
- Supply includes
- Support section
Clamping elements for stability
Clip-in lid
- Length
- 1,000 mm
- Dimensions
- Length: 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 5.5 kg
- Gross weight
- 5.62 kg
- Customs tariff number
- 76042990
- EAN
- 4028177701915
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Support section CP 60, open, L: 1000 mm