- Article number:
- CP 6206350
- Product description
- For mounting two enclosures on a support arm/stand system.
- Benefits
- Ergonomic adjustment of the screen and keyboard enclosure
- Simple, linear adjustment of the required position via the friction brake
- Material
- Cast aluminium
- Surface finish
- Textured paint
- Colour
- Tilt coupler: RAL 7035
Cover: RAL 7024
- Supply includes
- Seal and assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 5.72 kg
- Gross weight
- 6.72 kg
- Customs tariff number
- 76169990
- EAN
- 4028177928626
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP tilt coupler, for VX, SE