- Article number:
- CP 6206490
- Design
- Connection to Rittal support arm systems
CP 40
CP 60
CP 120 via adaptor from support arm connection Ø 130 mm to 120 x 65 mm
- Product description
- For rear connection of slimline operating housings. Removable lid for simple cable entry.
- Material
- Cast aluminium
- Colour
- Console, cover: RAL 7024
Cable entry grommets: RAL 7035
- Supply includes
- 2 cable ties
Seal and assembly parts
- Rifid y/n
- Yes
- Note
- Depending on the application, an attachment or coupling is required
- Applications
- For connecting Beckhoff control panels
- Side cable entry grommets allow cables to be routed to devices outside and below the console
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.622 kg
- Customs tariff number
- 76169990
- EAN
- 4028177814059
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Connection console, for support arm connection 120x65 mm