- Article number:
- CP 6206650
- Product description
- For the transition from CP 60 to 48 round tube.
- Material
- Steel
- Colour
- RAL 7035
- Supply includes
- Adaptor
Self-tapping screws for support section attachment
Seal included
- Installation options
- For attaching to stand and support arm systems with CP 60 support section
- Length
- 300 mm
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 1.7 kg
- Gross weight
- 1.811 kg
- PCF per pack (cradle-to-gate)
- 6.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73064020
- EAN
- 4028177709621
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Adaptor CP 60 to CP 40, Combination of CP 60 and CP 40 directly on the CP 60 support section