OCP side panel for OCP ORV3 rack

Article no.: IT 7100500

For improved access protection and optimisation of the air routing in the Rittal OCP ORV3 rack.

Article no.:
IT 7100500
Benefits
Enhanced access protection
Optimised air circulation, as air is precisely routed from the front to the rear
Side panels can also be used as divider panels between the enclosures
Fast and simple one-person assembly using positioning aid on the underside
Material
Sheet steel
Surface finish
Dipcoat primed and powder coated
Colour
RAL 9005
Supply includes
Assembly parts
Packs of
2 pc(s).
Net weight
18.2 kg
Gross weight
30.664 kg
Customs tariff number
94039910
EAN
4028177998575
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101
Product description
OCP side panel, HxD: 2300 x 1070 mm, RAL 9005, for OCP ORV3 rack, 44 U
Documentation
Additional instructions
Instructions