- Article number:
- DK 7163565
- Product description
- For secure routing of connection cables from the component shelf to the clamping point. Kink-free cable routing in the central part via mobile chain links. The attachment may be released on both sides thanks to clamps.
- Material
- Sheet steel, zinc-plated
Centre part: Plastic - Supply includes
- Assembly parts
- Note
- Max. depth of component shelves = Enclosure depth - 200 mm.
- To fit
- Depth: > 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.78 kg
- PCF per pack (cradle-to-gate)
- 2.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177438576
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable support, kink-free, For D: > 600 mm, Max. depth component shelf = depth rack-200 mm
- Documentation
- Instructions
Kink-free cable support
for enclosures larger than 600 mm
Material: Sheet steel, zinc-plated, passivated
for enclosures larger than 600 mm
Material: Sheet steel, zinc-plated, passivated