- Article number:
- DK 7280035
- Product description
- The angle bracket can be installed in all network enclosures in a system-compatible design. The junction box serves as a transfer point for the power supply to all equipment (fans, lights and socket strips). As well as being used as a junction box or interchange point, the bracket may also accommodate the thermostat (SK 3110.000) or the hygrostat (SK 3118.000) thanks to its integral holes.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- 1 bracket
1 junction box
6 m connection cable 3 x 1.5 mm² (flexible)
- Packs of
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.887 kg
- PCF per pack (cradle-to-gate)
- 3.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85472000
- EAN
- 4028177167223
- ETIM 9
- EC002600
- ECLASS 8.0
- 27144401
- Product description
-
DK Junction box, with multi-functional bracket, connection cable L: 6 m