Second pair of mounting angles for Data Rack

Article number: DK 7297000

To accommodate 482.6 mm (19") network components or for the attachment of component shelves and slide rails.

Article number:
DK 7297000
Product description
To accommodate 482.6 mm (19") network components or for the attachment of component shelves and slide rails. 482.6 mm (19") punched profile at the front, hole centre distance 465 mm (470 mm at the rear), tailored to the attachment of patch panels and cable routing rails. The mounting level may be positioned on a 50 mm pitch pattern. Minimum distance between levels 150 mm, maximum distance between levels 350 mm.
Material
Sheet steel, 2 mm
Surface finish
Spray-finished
Colour
Profile frame: RAL 7035
Trim panel: RAL 5018
Supply includes
Torsionally stiff profile frame with 482.6 mm (19") punchings
Mounting accessories
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Units
36 U
Packs of
1 pc(s).
Net weight
12.028 kg
Gross weight
12.661 kg
PCF per pack (cradle-to-gate)
48.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177128811
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Second pair of mounting angles, 36 U, 482.6 mm (19"), For Data Rack
Documentation
Instructions
36 U mounting level for 482.6 mm (19") frame

36 U mounting level for 482.6 mm (19") frame,
torsionally rigid extrusion frame, welded, made from 2
mm steel sheet, with integrated 482.6 mm (19")
punchings as well as 25 mm DIN 43 660 pitch pattern
round and rectangular punchings. The additional
attachment level is fixed to the folded sheet steel
plinth in a 482.6 mm (19") frame.
Material: sheet steel
Paint finish: RAL 7035
Height: 36 U