Extension kit for earth rail, vertical

Article no.: DK 7549000

For system-compatible expansion of the star earthing on the vertical potential equalisation rail.

Article no.:
DK 7549000
Product description
For system-compatible expansion of the star earthing on the vertical potential equalisation rail.
Supply includes
Earthing leads 6 mm2, L = 500 mm
Preassembled, with ring terminal and wire end ferrule
Conductor connection clamps 2.5 – 16 mm²
Assembly parts
Packs of
10 pc(s).
Net weight
0.58 kg
Gross weight
0.687 kg
Customs tariff number
73182900
EAN
4028177187320
ETIM 9
EC001503
ECLASS 8.0
27149219
Product description
DK Extension kit for earth rail, earthing on the vertical potential equalisation rail. Earthing leads: 6 mm², preconfigured, with ring terminals and wire end ferrules, L: 500 mm, in earth terminals 2.5 - 16 mm²
6 mm² earthing lead, 500 mm,

6 mm² earthing lead, pre-configured with ring
terminal and wire end ferrule, L = 500 mm, with 2.5 -
16 mm² earth terminals,
includes assembly parts.