- Article number:
- TS 7826685
- Product description
- In exchange for the standard roof. Equipped with a sliding angular bracket in the rear section. Rubber cable clamp strip on both sides for attaching cable bundles and bunched cables. Due to the symmetrical design of the frame, side cable entry can also be achieved by rotating the roof plate. The two-piece design allows convenient retrofitting.
- Material
- Sheet steel
- Colour
- RAL 7035
- To fit
- Width: 600 mm
Depth: 800 mm - Packs of
- 1 pc(s).
- Net weight
- 6.745 kg
- Gross weight
- 7.1 kg
- Customs tariff number
- 94039910
- EAN
- 4028177345331
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- DK-TS8 Roof plate, WxD: 600x800 mm, 2-part, For cable entry
- Documentation
- Info sheet
Cable entry roof plate for TS, TS IT
W x D = 600 x 800 mm,
two-piece
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x D): 600 mm x 800 mm
W x D = 600 x 800 mm,
two-piece
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x D): 600 mm x 800 mm