Roof plate for cable entry, two-piece for VX, VX IT, TS, TS IT

Article number: TS 7826865

The two-piece design allows easy retro-fitting, by simply removing the front part of the plate for retrospective cable entry.

Article number:
TS 7826865
Product description
In exchange for the standard roof. Equipped with a sliding angular bracket in the rear section. Rubber cable clamp strip on both sides for attaching cable bundles and bunched cables. Due to the symmetrical design of the frame, side cable entry can also be achieved by rotating the roof plate. The two-piece design allows convenient retrofitting.
Material
Sheet steel
Colour
RAL 7035
To fit
Width: 800 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
6.711 kg
Gross weight
7.064 kg
Customs tariff number
94039910
EAN
4028177390256
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
DK-TS8 Roof plate, WxD: 800x600 mm, 2-part, For cable entry
Documentation
Info sheet
Two-piece cable entry roof plate for TS, TS IT

Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 800 mm x 0 mm x 600 mm