- Article number:
- DK 7831472
- Design
- Support height 102 mm
- Product description
- The depth-variable support system may be attached to all 800 – 1200 mm deep network racks with external screw-fastening of the roof plate. The integral system punchings, for screws or captive nuts, support the attachment of most common cable route systems.
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Load capacity (static)
- 2,500 N
- Note
- Supports combination with fan mounting plate for VX IT
- In combination with punched rail, suitable for accommodating additional cable routing rails or pipelines.
- Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 3.29 kg
- Gross weight
- 3.49 kg
- PCF per pack (cradle-to-gate)
- 13.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177517301
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
TS System supports for cable routes, Support height 102 mm