Connection cable for PSM rail

Article number: DK 7856014

Connection cable, ready to connect, with adaptor connector C13 (jack) and C14 (connector).

Article number:
DK 7856014
Product description
Ready-to-use connection cable, with adaptor connector C13 (jack) and C14 (connector).
Connector (type)
IEC 320 connector C14
Rated current (max.)
10 A
Dimensions
Length: 0.5 m
Sockets
IEC 320 socket C13
Packs of
2 pc(s).
Net weight
0.16 kg
Gross weight
0.199 kg
Customs tariff number
85444290
EAN
4028177519138
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Connection cable, L: 0,5 m, 10 A, C13/C14, For PSM
Connection cable C13 / C14

0.5 m, completely ready for fitting with transfer plug
from PSM and IEC 320 C14 plug (IEC) 230V / 10A