- Article number:
- DK 7859020
- Design
- IEC 320 connector C18, IEC 60320, to fit C13, type: SJT 2 x 18 60D
- Product description
- For simple, time-saving connection of the IT LED system light.
- Colour
- Black
- Length of connection cable
- 2,000 mm
- Note
- The plug-in connection cables should only be used with the IT LED system light.
- Use with other Rittal system lights or external products is inadmissible
- Packs of
- 1 pc(s).
- Net weight
- 0.21 kg
- Gross weight
- 0.22 kg
- Customs tariff number
- 85444290
- EAN
- 4028177815650
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- DK Network cable with IEC C18, for IT LED system light 7859.000