Bayed enclosure system VX25 C4-H

Article number: VX 8605450

The standard in enclosure manufacturing: Enclosure frame with one front door, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation. Surface coating to DIN EN ISO 12944 corrosion protection class C4-H. Important: Please observe the product properties and the notes on installation and maintenance in the product description.

Article number: 8105550

Side panel, screw-fastened, sheet steel C4-H

Article number: PRO64749

LED system light

Article number: 8618200

Comfort handle VX for VX, VX IT

Article number: 8618250

Comfort handle VX for VX, VX IT

Article number: 8617500

Baying bracket, internal for VX, VX IT

Article number: 8617501

Baying block, internal for VX, VX IT

Article number: 8617502

Baying connector, external for VX, VX IT

Article number:
VX 8605450
Design
Surface coating to DIN EN ISO 12944
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame: Zinc-magnesium and powder coating
Door, roof and rear panel: Powder-coated, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Roof plate
Rear panel
Gland plates
Mounting plate
2 punched rails 18 x 39 mm
Lock: 3 mm double-bit
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 500 mm
Dimensions mounting plate (W x H)
499 mm x 1,896 mm
Protection category to IEC 60 529
IP 55
Type rating to 508A
Type 1
Type 12
IK Code
IK10
Number of doors
1
Note
Installation and maintenance: DIN EN ISO 12944 refers to corrosion protection for steel structures (e.g. containers and bridges) and is thus only indirectly applicable to enclosures. The test criteria defined in this standard were nevertheless applied to the paint finishes of the C4-H enclosures. Our “paint finish equivalent to C4-H” thus satisfies all requirements of the standard in respect of the 720-hour salt spray mist test. Even so, corrosion can still occur on such sheet-steel enclosures. If the enclosure is installed in an environment where there is a risk of corrosion, the user must provide for regular maintenance and the prompt repairing of any paint damage. Depending on the application, the user may need to take suitable precautions as protection against environmental conditions at the place of installation, e.g. UV radiation.
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
95.4 kg
Gross weight
97.4 kg
Customs tariff number
94032080
EAN
4028177993624
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
VX baying enclosure system C4-H, WxHxD: 600x2000x500 mm, sheet steel, with mounting plate, single door at the front
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions