- Article number:
- VX 8617370
- Product description
- The mounting plate may be offset by a further 20 mm in the depth, and installed from the rear.
- Material
- Sheet steel
- Surface finish
- Zinc plated, passivated
- Supply includes
- 6 holders
Assembly parts
- Installation options
- For installing the mounting plate from the rear of the enclosure: Mounting position flush with the enclosure frame, position ±0 mm. The mounting plate is removable from the front and rear for servicing.
- For 20 mm more installation depth in the enclosure: Installation position set back behind the enclosure frame, position +20 mm, F = 3500 N
- For additional screw-fastening of the mounting plate: For all mounting positions
- To fit
- Enclosure type: VX
- Packs of
- 1 pc(s).
- Net weight
- 0.82 kg
- Gross weight
- 0.82 kg
- Customs tariff number
- 83024900
- EAN
- 4028177924437
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
VX Multifunction mounting kit, for mounting plate