Extension kit for Comfort component adaptors

Article number: SV 9635640

For the attachment of reverser combinations.

Article number:
SV 9635640
Product description
For attaching reverser combinations with 90 mm width.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
1 set consisting of 1 expansion module, 2 extension modules, 3 connection pins
1 set ≙ 1 pc(s).
Dimensions
Width: 90 mm
Height: 80 mm
Packs of
4 pc(s).
Net weight
0.26 kg
Gross weight
0.287 kg
Customs tariff number
39211900
EAN
4028177919839
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Expansion set, for component adaptor (comfort), WH: 45x40 mm