- Article number:
- SV 9650325
- Product description
- For the connection of round conductors.
- Material
- Connection clamp: Brass, tin-plated
Terminal stud: Steel, zinc-plated
Sliding block: Copper alloy
- Supply includes
- Connection clamp
Terminal studs
Sliding block
Assembly parts
- To fit busbars
- Maxi-PLS 60
- Connection of round conductors
- 95 ‐ 300 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.428 kg
- Customs tariff number
- 85369010
- EAN
- 4028177580633
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
-
SV Connection clamp, round conductor connection 95-300 mm², (Maxi-PLS 3200)