- Article number:
- SV 9666922
- Product description
- For mounting ISV installation modules in the enclosure.
- Material
- Mounting frame holder: Sheet steel, zinc-plated
Contact hazard protection: Sheet steel, spray-finished
Contact hazard protection, sides: PVC
- Supply includes
- Mounting aid support
Contact hazard protection
Assembly parts
- Size
- Width units (WU) @ 250 mm: 4
Height units (U) @ 150 mm: 12
- To fit Model No.
- 9666.926
- 9666.966
- To fit
- Enclosure type: VX
Width: 1,100 mm
Height: 2,000 mm
Depth: 400 mm
600 mm
- Packs of
- 1 pc(s).
- Net weight
- 9.5 kg
- Gross weight
- 9.92 kg
- Customs tariff number
- 83024900
- EAN
- 4028177923263
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
ISV installation kit for VX, 4 WU (1000 mm), 12 U (1800 mm), WxH: 1100x2000 mm