- Article number:
- SV 9674381
- Product description
- Required for mounting the distribution busbar cover.
- Material
- Sheet steel, zinc-plated
- Supply includes
- Set consisting of 2 punched rails
Assembly parts
- Note
- For 1 fuse-switch disconnector section, 1 pack of punched rails is required.
- To fit
- Height: = 2,000 mm
= 2,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.522 kg
- Gross weight
- 2.722 kg
- PCF per pack (cradle-to-gate)
- 9.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177613720
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Punched rail, for cover distribution busbar, fuse-switch disconnector section, (Jean Müller Sasil)