- Article number:
- SV 9674430
- Product description
- End support for the distribution busbar system of the fuse-switch disconnector section, for vertical support of the distribution busbar system with infeed from above.
- Material
- Duroplastic polyester
- Supply includes
- Mounting bracket and screws
- To fit busbars
- Width: 100
Height: 10 mm
- Number of poles
- 3-pole
- 4-pole
- Packs of
- 1 pc(s).
- Net weight
- 1.679 kg
- Gross weight
- 1.72 kg
- Customs tariff number
- 39269097
- EAN
- 4028177613515
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400613
- Product description
-
SV End support, for busbar WH: 100x10 mm, (fuse-switch disconnector section)