- Article number:
- SV 9676017
- Product description
- For mechanical stabilisation of busbar stacks. Suitable for 10 mm bar thickness.
- Material
- Stainless steel
- Assembly instruction
- The required screw length must be selected in line with the busbar width W, i.e. length = W + fastening measurement. Screws are not included with the supply.
- Busbar claw with threaded insert M10
- Mounting dimensions
- 20 mm
- Number of busbars
- 2
- Packs of
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.061 kg
- Customs tariff number
- 85369095
- EAN
- 4028177625518
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Busbar claw, for 2 busbars H: 10 mm, (Flat-PLS)