- Article number:
- SV 9677415
- Product description
- To increase rear contact hazard protection of the NH slimline fuse-switch-disconnector in the top section when mounting on a 185 mm bar system with contact hazard protection.
- Material
- Polyamide
- Colour
- RAL 7035
- For size
- 1 - 3
- Packs of
- 5 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.112 kg
- Customs tariff number
- 94039910
- EAN
- 4028177806382
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142116
- Product description
- SV Cover, for NH slimline fuse-switch disconnector, size 1-3 (185 mm), rear side