- Article number:
- SV 9677531
- Product description
- For attaching busbar systems with 185 mm centre-to-centre spacing inside the enclosure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 system attachments (left/right)
2 punched sections without mounting flanges
Assembly parts
System attachment (centre)
- Assembly instruction
- For variable depth adjustment of the busbar system in the enclosure, the punched section with mounting flange 23 x 64 mm for VX (for the inner mounting level) is additionally required. Select according to the enclosure depth.
- Suitable for width
- = 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.9 kg
- Gross weight
- 5.14 kg
- PCF per pack (cradle-to-gate)
- 19.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177923300
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV system attachment for VX (W: 1000 mm), for busbar holder SV 9677500