Contact hazard protection cover plate for 185 mm busbar system

Article number: SV 9677560

For contact hazard protection of the busbar assembly at the rear and front.

Article number:
SV 9677560
Product description
For contact hazard protection of the busbar assembly at the rear and front.
Material
Base tray: Polyphenylene ether (PPE)
End section: Polyphenylene ether (PPE)
Cover section: Polyamide
Centre cover: Polyamide
Colour
RAL 7035
Supply includes
Cover section, slotted, 50 mm wide
Cover sections, slotted, 100 mm wide
Base trays
Trim sections
Suitable for width
= 800 mm
Packs of
1 pc(s).
Net weight
3.3 kg
Gross weight
3.61 kg
Customs tariff number
39269097
EAN
4028177705425
ETIM 9
EC000775
ECLASS 8.0
27142116
Product description
SV Contact hazard protection cover, for busbar system SV 9677XXX, for TS, SE (W: 800 mm)
Approvals
UL + C-UL (listed)
Documentation
Instructions