Contact hazard protection cover plate for 185 mm busbar system

Article number: SV 9677580

For contact hazard protection of the busbar assembly at the rear and front.

Article number:
SV 9677580
Product description
For contact hazard protection of the busbar assembly at the rear and front.
Material
Base tray: Polyphenylene ether (PPE)
End section: Polyphenylene ether (PPE)
Cover section: Polyamide
Centre cover: Polyamide
Colour
RAL 7035
Supply includes
Cover section, slotted, 50 mm wide
Cover sections, slotted, 100 mm wide
Base trays
Trim sections
Centre cover for busbar support
Suitable for width
= 1,200 mm
Packs of
1 pc(s).
Net weight
5.42 kg
Gross weight
5.82 kg
Customs tariff number
39269097
EAN
4028177705449
ETIM 9
EC000775
ECLASS 8.0
27142116
Product description
SV Contact hazard protection cover, for busbar system SV 9677XXX, for TS, SE (W: 1200 mm)
Approvals
UL + C-UL (listed)
Documentation
Instructions