- Article number:
- SV 9677730
- Product description
- Preassembled connector kit for common brands of moulded-case circuit-breaker (MCCB). For electrical connection between the switch and the component adaptor (3-pole).
- Material
- E-Cu
- Supply includes
- Assembly parts
- To fit Model No.
- 9677.700
- 9677.705
- To fit manufacturer (model)
- ABB (XT6, XT7 – 800 A/1000 A)
- Schneider Electric (NS - 800 A/1000 A)
- Packs of
- 1 pc(s).
- Net weight
- 8.707 kg
- Gross weight
- 8.707 kg
- Copper weight (kg per piece)
- 8.707
- Customs tariff number
- 74198090
- EAN
- 4028177707054
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Connector kit, for component adaptor, SV 9677700/705, (ABB Tmax, Schneider NS)