- Article number:
- SV 9683408
- Design
- with vents
- Product description
- For the horizontal separation of compartments. In combination with the side panels, this creates Form separation to Form 1 to 4. For attachment to the compartment side panel or the enclosure section. The integral cut-outs with pre-punched knock-out option are used for the vertical routing of control lines or cable ducts and for the routing of distribution busbars or connection kits.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- For assembling compartments as internal Form separation, compartment side panels are required
- Dimensions
- Width: 911 mm
Depth: 780 mm
- To fit
- Width: = 1,000 mm
Depth: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 11.64 kg
- Gross weight
- 11.64 kg
- PCF per pack (cradle-to-gate)
- 44.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177936454
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV Compartment divider, WD: 911x780 mm, for VX (WD: 1000x800 mm)