- Article number:
- SV 9684980
- Product description
- To cover outgoing sections with NH slimline fuse-switch disconnectors and busbar system in the rear enclosure section so that they are safe from finger contact (IP 2X).
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- 4 side panels (left/right side)
2 side panels (top/bottom)
Assembly parts
- Usable width for Flat-PLS
- 600 mm
- Note
- The specified installation width when using the contact hazard protection cover only applies when using busbar support 9686.060/9686.070
- To fit
- Enclosure type: TS
Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 5.84 kg
- Gross weight
- 6.74 kg
- PCF per pack (cradle-to-gate)
- 25.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177936812
- ETIM 9
- EC001638
- ECLASS 8.0
- 27142116
- Product description
-
SV Contact hazard protection cover, plate Form 2b (fuse-switch disconnector, section), for VX (W: 800 mm)