- Article number:
- AX 9792075
- Product description
- Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.
- Benefits
- Housing for AX compact enclosures, for use outdoors
- For creating an enclosure-within-an-enclosure concept
- Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation
- Material
- Aluminium AlMg3
- Surface finish
- Powder-coated
- Supply includes
- Support rails for wall mounting
Brush strip
M25 stepped collar
Cam lock with 3 mm double-bit insert
Earthing and assembly parts
- Note
- Depending on the application/environment, a sheet steel or stainless steel enclosure may be built into the housing
- Dimensions
- Width: 721 mm
Height: 750 mm
Depth: 448 mm
- To fit
- Enclosure type: AX
Width: = 600 mm
Height: = 600 mm
Depth: = 350 mm
- Packs of
- 1 pc(s).
- Net weight
- 20.5 kg
- Gross weight
- 21.96 kg
- Customs tariff number
- 94032080
- EAN
- 4028177961777
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
Outdoor encapsulation for AX compact enclosures, WHD: 600 x 600 x 350 mm