The new VX base/plinth system marks the dawning of a new era. It combines the best base/plinth functions Rittal has offered to date with a versatile modular system that can be used to gain additional space and make installation work significantly easier.
Width | Base/plinth TS, sheet steel | Flex-Block, plastic, RAL 9005 | NEW: Sheet steel, RAL 9005 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
100 base/plinth system | Base/plinth components | Base/plinth components | Base/plinth components | ||||||||
RAL 7022 | Type | RAL 7035 | Type | Trim panels | Type | Corner pieces | Trim panels + Corner pieces | Type | |||
300 | 8601.915 | solid | 8601.905 | solid | 8100.300 | solid | 8100.000 | 8620.000 | solid | ||
400 | 8601.400 | solid | - | - | 8100.400 | solid | 8620.001 | solid | |||
500 | - | - | - | - | 8100.500 | solid | - | - | |||
600 | 8601.600 | solid | 8601.605 | solid | 8100.600 | solid | 8620.002 | - | |||
- | - | 7825.601 | vented | 8100.602 | vented | 8620.002 + 8620.090* | solid + trim panel vented | ||||
- | - | - | - | 8100.605 | Brush strip | 8620.002 + 8620.092 | solid + trim panel with brush strip | ||||
800 | 8601.800 | solid | 8601.805 | solid | 8100.800 | solid | 8620.003 | solid | |||
- | - | 7825.801 | vented | 8100.802 | vented | 8620.003 + 8620.091* | solid + trim panel vented | ||||
- | - | - | - | 8100.805 | Brush strip | 8620.003 + 8620.093 | solid + trim panel with brush strip | ||||
850 | 8601.850 | solid | - | - | - | - | - | 8620.004 | - | ||
1000 | 8601.000 | solid | - | - | 8100.010 | solid | 8100.000 | 8620.005 | solid | ||
- | - | - | - | 8100.105 | Brush strip | 8620.005 + 8620.094 | solid + trim panel with brush strip | ||||
1100 | 8601.300 | solid | - | - | - | - | - | 8620.006 | - | ||
1200 | 8601.200 | solid | - | - | 8100.120 | solid | 8100.000 | 8620.007 | solid | ||
- | - | - | - | 8100.125 | Brush strip | 8620.007 + 8620.095 | solid + trim panel with brush strip | ||||
1600 | 8601.920 | solid | - | - | 8100.160 | solid | 8620.008 | solid | |||
1800 | 8601.980 | solid | - | - | 8100.180 | solid | 8620.009 | solid | |||
200 base/plinth system | Base/plinth components | Base/plinth components | Base/plinth components | ||||||||
RAL 7022 | Type | RAL 7035 | Type | Trim panels | Type | Corner pieces | Trim panels + Corner pieces | Type | |||
300 | 8602.915 | solid | 8602.905 | solid | 8200.300 | solid | 8200.000 | 8620.020 | solid | ||
400 | 8602.400 | solid | - | - | 8200.400 | solid | 8620.021 | solid | |||
500 | - | - | - | - | 8200.500 | solid | - | - | |||
600 | 8602.600 | solid | 8602.605 | solid | 8200.600 | solid | 8620.022 | solid | |||
800 | 8602.800 | solid | 8602.805 | solid | 8200.800 | solid | 8620.023 | solid | |||
850 | 8602.850 | solid | - | - | - | - | - | 2 x 8620.004 | solid | ||
1000 | 8602.000 | solid | - | - | 8200.010 | solid | 8200.000 | 8620.024 | solid | ||
1100 | 8602.100 | solid | - | - | - | - | - | 2 x 8620.006 | solid | ||
1200 | 8602.200 | solid | - | - | 8200.120 | solid | 8200.000 | 8620.025 | solid | ||
1600 | 8602.920 | solid | - | - | - | - | - | 8620.026 | solid | ||
1800 | 8602.980 | solid | - | - | - | - | - | 8620.027 | solid |
Depth | Base/plinth TS, sheet steel | Flex-Block, plastic, RAL 9005 | NEW: Sheet steel, RAL 9005 | ||||
---|---|---|---|---|---|---|---|
100 base/plinth trim panels | RAL 7022 | RAL 7035 | Trim panels | Type | Trim panels | Type | |
300 | 8601.030 | - | 8100.300 | solid | 8620.030 | solid | |
400 | 8601.040 | - | 8100.400 | solid | 8620.031 | solid | |
500 | 8601.050 | - | 8100.500 | solid | 8620.032 | solid | |
600 | 8601.060 | 8601.065 | 8100.600 | solid | 8620.033 | solid | |
- | - | 8100.605 | Brush strip | 8620.092 | Brush strip | ||
- | - | 8100.602 | vented | 8620.090 | vented | ||
800 | 8601.080 | 8601.085 | 8100.800 | solid | 8620.034 | solid | |
- | - | 8100.805 | Brush strip | 8620.093 | Brush strip | ||
- | - | 8100.802 | vented | 8620.091 | vented | ||
1000 | - | 8601.015 | 8100.010 | solid | 8620.035 | solid | |
- | - | 8100.105 | Brush strip | 8620.094 | Brush strip | ||
1200 | - | 8601.025 | 8100.120 | solid | 8620.036 | solid | |
- | - | 8100.125 | Brush strip | 8620.095 | Brush strip | ||
200 base/plinth trim panels | RAL 7022 | RAL 7035 | Trim panels | Type | Trim panels | Type | |
300 | 8602.030 | - | 8200.300 | solid | 8620.040 | solid | |
400 | 8602.040 | - | 8200.400 | solid | 8620.041 | solid | |
500 | 8602.050 | - | 8200.500 | solid | 8620.042 | solid | |
600 | 8602.060 | 8602.065 | 8200.600 | solid | 8620.043 | solid | |
800 | 8602.080 | 8602.085 | 8200.800 | solid | 8620.044 | solid | |
1000 | - | 8602.015 | 8200.010 | solid | 8620.045 | solid | |
1200 | - | 8602.025 | 8200.020 | solid | 8620.046 | solid |
* Vented trim panels are supplied without corner pieces and can be used for the width and depth.
Any questions about the new VX25 large enclosure system? Then get in touch. We’ll be only too happy to help you with any questions about the VX25.