Armoires électriques

Les armoires électriques juxtaposables VX25 et TS 8 ainsi que les armoires monobloc SE disposent d'un profilé d'ossature qui a fait l'objet d'études poussées. L'équipement intérieur epeut s'effectuer sur 2 niveaux de montage, ce qui assure une utilisation optimale de l'espace au sein de l'armoire électrique. Les armoires électriques juxtaposables VX25 se caractérisent de plus par un profilé d'ossature totalement symétrique, qui réduit notablement sa complexité permettant une juxtaposition simplifiée et cohérente quelle que soit l'application.

TS IT PRO

Easy to order – Ready to ship

The flexible and scalable network/server rack enclosures are designed to meet the current IT needs of today and the growing trends of tomorrow including high density cooling and power distribution.

TS IT PRO - FEATURES & BENEFITS

Flexible and future proof rack system to meet your requirements.

FIFTY YEARS OF EXPERIENCE

  • Rittal is the world's largest manufacturer of enclosures and rack systems.
  • The TS IT Pro combines our fifty years of experience and customer feedback to offer the most flexible and scalabe rack system in the market.
  • Rittal rack systems have been engineered as an optimized system to provide proper airflow and efficient cable management for quick and easy deployments.

TAILORED FOR YOUR APPLICATIONS

  • No two IT projects are the same, and Rittal's Xpress program enables you to build the IT enclosures that fit your exact needs.
  • The Xpress Configure to Order programm allows you to tailor your TS IT Pro for your application complete with installed accessories.
  • TS IT Pro is an element of Rittal RiMatrix NG that fully integrates power, cooling, rack, mangement and security.

RACK OPTIONS

WHERE TO BUY

Find your Industrial Distributor or Data Center Solutions Partner here:

APPLICATION EXAMPLES

COLOCATION

Colocation is an important and rapidly growing business are for operators of data centers, especially internet and cloud providers.

While server technology advances and density demand increases, cooling strategies are continually evolving. The TS IT Pro is designed to seamlessly integrate or retrofit with supplemental row and rack level cooling solutions designed to address specific requirements or hotspots without impacting the existing environment or infrastructure.

A wide range of security and access control, as well as cable and air flow management accessories are available to create a robust solution.

The strength and rigidity of the TS IT Pro allows for a dynamic load capability of 2,250 lbs, enabling a fully integrated systems to ship ready for deployment.

EDGE

Prepared for the next generation of IT components. The modular, scalable TS IT Pro platform and the accessories are future proof. The modularity ensures that a PDU socket strip can be easily integrated into the IT tack for tool less installation and fast deployment.

The TS IT Pro is designed to meet a variety of customer requirements, including "ship-loadable" for transporting equipped rack to its destination. Innovative air conditioning solutions and intelligent air flow management increase the efficiency of your installation and ensures sustainable operation.

The TS IT Pro impresses with its delivery performance - Avoid unnecessary stockpilling and order the IT Rack when you need it.

DOWNLOADS

CONTACT

Do you have questions about TS IT Pro? Please get in touch and we'll be happy to answer any of your queries about the TS IT Pro racks.