Armoires électriques

Les armoires électriques juxtaposables VX25 et TS 8 ainsi que les armoires monobloc SE disposent d'un profilé d'ossature qui a fait l'objet d'études poussées. L'équipement intérieur epeut s'effectuer sur 2 niveaux de montage, ce qui assure une utilisation optimale de l'espace au sein de l'armoire électrique. Les armoires électriques juxtaposables VX25 se caractérisent de plus par un profilé d'ossature totalement symétrique, qui réduit notablement sa complexité permettant une juxtaposition simplifiée et cohérente quelle que soit l'application.

VX IT - The world's fastest IT rack

Whether you need a network rack to house a distribution board, or server racks for an edge, colocation or hyperscale data centre, the new VX IT is the ideal platform for accommodating a modern IT infrastructure and its many different requirements.

VX IT - YOUR ADVANTAGES

VX IT is a key element of RiMatrix NG – the NEXT GENERATION of our hugely popular Rittal IT system.

MODULARITY & COMPATIBILITY

  • Implement a wide range of individual rack variants with the VX IT configurator (RiCS) - extending far beyond our standard range of racks
  • Portfolio extended with many new and innovative products and features
  • Choices of sizes, 482.6 mm (19'') options, front and rear doors, roof and base assemblies plus side panel options and other accessories
  • The VX IT and the RiMatrix NG platform are ideal for extanding and replacing individual components in existing installations.

NEW FEATURES AND OPTIMISED DELIVERY

  • Two 482.6 mm (19'') variants: "standard" or "dynamic"; certified to UL 2416, IEC/EN 60950 and IEC/EN 62368
  • Maximum stability, security and load capacity
  • New additions to the portfoli includew 52 U, new design & door opener 2.0
  • Standard racks available ex works (24/48h)
  • Delivered to order (15-25 days)
  • Customisations (from 4 weeks)

VX IT CONVERSION TOOL

We want to make it as convenient as possible for you to switch from the tried-and-trusted Rittal TS IT to its new, improved successor VX IT. Our conversion tool helps you to find TS-based items and convert them to the new VX-based components quickly and easily.

User simply sewarch for TS model numbers or names - say, from and existing project - and are shown a list of converted results based on VX IT. The conversion only applies to the VX IT range of racks. The proposed items are recommendations only. Please review whether or not the recommendation applies to your specific case. You complete the conversion by creating and downloading a wish list, or alternatively, please contact your local ASM or customer service team.

Looking specifially for a suitable rack variant based on certain criteria, rather than converting? If so, please select your preferred rack variant here.

VIDEOS

DOWNLOADS

CONTACT

Do you have questions about VX IT? Please get in touch and we'll be happy to answer any of your queries about the VX IT racks.