- Article number:
- VX 7993.516
- Material
- Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
Roof plate
Rear panel
Lock: 3 mm double-bit
without mounting plate
Base/plinth, 200 mm high, comprising: 4 sheet steel base/plinth corner pieces, front and rear with solid trim panel 8660.02X, with solid trim panels 8660.043 at the sides
Potential equalisation of the roof, side panels and gland plates is achieved automatically during assembly via contact elements
Door(s) earthed at the top with EMC earthing braid 2412.316 on the enclosure frame with threaded block
Comfort handle 8618.240 with integral E1 lock, supplied without keys (supplied loose)
2 base mounting plates 8660.100 (supplied loose)
LED system light 2500.300, 100 – 240 V, 1~, 50 Hz / 60 Hz, without socket, fitted at the top front
Solid sheet steel door, one-piece, r/h door hinge, 180° hinges
Zinc-plated gland plates, three-part, with cut-out for cable entry and fitted brush strip
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Basic material
- Sheet steel
- Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 600 mm
- Height including base/plinth
- 2,200 mm
- Lock version
- 3-point lock system
- with VW E1 lock
- Packs of
- 1 pc(s).
- Net weight
- 96 kg
- Gross weight
- 101 kg
- EAN
- 4028177960084