Bayed enclosure system VX25 Volkswagen-standard for plants in the USA

Article no.: VX 7993517

Group enclosure, including 200 mm base/plinth without mounting plate, for installing a wiring system. For use in accordance with the project-specific approved-material lists for the relevant brand.

Article no.:
VX 7993517
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
Roof plate
Rear panel
Lock: 3 mm double-bit
without mounting plate
Base/plinth, 200 mm high, comprising: 4 sheet steel base/plinth corner pieces, front and rear with solid trim panel 8660.02X, with solid trim panels 8660.043 at the sides
Potential equalisation of the roof, side panels and gland plates is achieved automatically during assembly via contact elements
Door(s) earthed at the top with EMC earthing braid 2412.316 on the enclosure frame with threaded block
Comfort handle 8618.240 with integral E1 lock, supplied without keys (supplied loose)
2 base mounting plates 8660.100 (supplied loose)
LED system light 2500.300, 100 – 240 V, 1~, 50 Hz / 60 Hz, without socket, fitted at the top front
Solid sheet steel door, one-piece, r/h door hinge, 180° hinges
Zinc-plated gland plates, three-part, with cut-out for cable entry and fitted brush strip
Number of doors
2
Basic material
Sheet steel
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Height including base/plinth
2,200 mm
Lock version
3-point lock system
with VW E1 lock
Packs of
1 pc(s).
Net weight
113.6 kg
Gross weight
118.6 kg
Customs tariff number
94032080
EAN
4028177960077
Documentation
White Paper
Data sheets
Data sheets