Network rack TX CableNet with glazed door

Article no.: TX 7888.040

IT network rack, pre-configured with glazed door, 19" mounting angles, side panels and base/plinth.

PDU basic

PDU UK basic

Socket strip in an aluminium duct

Potential equalisation kit for VX IT

Comfort handle AX

Lock insert

Profile half-cylinders for handle systems

Transport kit for TS IT, TX CableNet

Baying connector, external for TS/TS

Baying cover for base/plinth system VX, stainless steel

Cable clip for C rail, combination rail

Cable ties

Nylon loop

Nylon loop

Brush kit for TX CableNet

Cable finger for VX IT

Captive nuts

Assembly screws

Spacer for roof plate

Blanking panel, 482.6 mm (19") Tool-free attachment

Cable shunting ring

Cable management panel with brush strip 482.6 mm (19")

Cable management panel, 2 U

Cable routing channel 482.6 mm (19")

Cable tray, depth-variable for VX IT, TE 8000

Cable management duct, horizontal 482.6 mm (19")

Mounting bracket for door operated switches in VX, VX IT, TX CableNet

Adhesive measurement strip, 482.6 mm (19")

Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet

Cable routing bars, 482.6 mm (19") attachment

Cable management panel with steel rings

Cable management panel with front flap

Cable management panel with cable routing bars for horizontal cable management

Side panel, lockable for TS, TS IT

TS punched section with mounting flange, 17 x 73 mm

Combination rails for VX, VX IT, TX CableNet

Fan module for VX IT, TS IT

Article no.:
TX 7888.040
Design
1st generation
with glazed door
with side panels
Benefits
Site-variable cable routing
Safe cable entry whilst maintaining the critical cable bending radius
"Waterfall" cable routing concept: Simple, safe cable routing via the roof
Convenient access: Side panels and doors are easily fitted and removed for fast access to the inner rack area
One-piece roof plate, solid, screw-fastened including concealed cut-out in the rear third to accommodate a fan unit for active ventilation.
To support passive ventilation, the roof plate may optionally be raised with spacers
Roof including concealed cut-out to accommodate a fan unit for active ventilation.
TS- and VX-compatible accessories
Comprehensive range of accessories for bespoke interior configuration
Material
Enclosure: Sheet steel
Door: Sheet steel, 1.2 mm
Side panel: Sheet steel, 1.2 mm
482.6 mm (19") mounting angles: Sheet steel, 2 mm
Enclosure: Sheet steel
Glazed door: Single-pane safety glass, 3 mm
Side panel: Sheet steel, 1.2 mm
Surface finish
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
General colour
RAL 7035
Colour
RAL 7035
Enclosure frame, roof and doors, incl. handles: RAL 7035
Interior installation: RAL 9005
Supply includes
Enclosure with glazed front door and rear door
Enclosure frame with doors and roof plate
Glazed sheet steel front door, 180° hinges
Sheet steel rear door, solid, one-piece, 130° hinges
Fastener front and rear: Designer handle with security lock 3524 E
Side panels, lockable, including security lock 3524 E
One-piece solid roof plate, screw-fastened, with concealed cut-out for fan mounting plate
Roof plate, welded, with waterfall concept for cable entry at the side, with a concealed cut-out for the fan module
Tested frame earthing to IEC 60 950, fitted
Two 482.6 mm (19") mounting angles, front and rear
Base/plinth system VX, 100 mm, fitted
4 levelling feet, M12, including base/plinth adaptor (supplied loose)
Base/plinth trim panels, ventilated (supplied loose)
4 spacers, 20 mm (supplied loose) to raise the roof plate
Brush kit for cable entry in the roof (supplied loose)
10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
24 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
4 cable guide rails, for cable clamping in the enclosure depth via cable clamps (supplied loose)
IPPC pallet
482.6 mm (19") mounting angles
Dimensions
Width: 800 mm
Height: 1,200 mm
Depth: 800 mm
Units
24 U
Units
24 U
Height base/plinth
100 mm
Height including base/plinth
1,300 mm
Distance between levels as delivered
445 mm
Design
Pre-configured
with side panels
Roof design
Roof plate, one-piece, with concealed cut-out for fan mounting plate
Rear door design
Sheet steel rear door, solid, one-piece, 130° hinges
Front door design
Glazed sheet steel front door, 180° hinges
482.6 mm (19") level(s) version
482.6 mm (19") level, front and rear
Mounting angles position
Two 482.6 mm (19") mounting angles, front and rear
Load capacity
5000 N
Note
To install a fan module, brush strips for fitting to the cable shunting openings are necessary if these are being used, or if the covers have been removed.
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
102 kg
Gross weight
107.5 kg
Customs tariff number
94032080
EAN
4028177972438
ETIM 9
EC002499
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
TX CableNet network rack pre-configured, with glazed door at the front incl. designer handle, sheet steel door at the rear, side panels and base/plinth, as well as essential components of cable routing, WHD: 800x1200+100x800 mm, 24 U
Approvals
UL + C-UL (listed)

IT rack, pre-configured, installation height 24 U, glazed sheet steel
door
at the front, one-piece solid sheet steel door at the rear.

Rack frame:
IT rack, comprising a torsionally rigid, welded and symmetrical frame of
rolled, 16-fold vertical sections connected with a horizontal frame at
the bottom and horizontal cross rails with welded roof plate at the top.

All frame sections with integrated system punching in a 25 mm pitch
pattern permit convenient interior installation through simple attaching
and fastening of the installation components. All section edges are
rounded. The vertical frame sections each possess two mounting levels
offset in the depth and width directions, which can be used individually
for flexible mounting of the components. Enclosures can be bayed to the
front and rear, as well as to the sides.

Load capacity: up to 500 kg.

Base:
Open base frame, without gland plates, for optional individual
configuration with base modules from the range of accessories.

Front and rear door:
Glazed sheet steel door at the front, with 3 mm single-pane safety glass
(ESG).
One-piece solid sheet steel door at the rear. Both with two hinges.

Front and rear door with design handle and 2-point locking rod, security
lock 3524 E, exchangeable for an AX comfort handle for optional
integration of a profile half-cylinder. Door hinge side can be swapped,
door opening angle 135° for stand-alone enclosures, 105° with baying.
Door hinges with captive hinge pins.

Roof plate:
One-piece solid roof plate, screwed incl. concealed cut-out
in the rear third to accommodate a fan unit for active ventilation.
To support passive ventilation the cover plate can optionally
be raised by using a spacer.

Mounting levels:
Enclosure pre-configured with two 482.6 mm (19") mounting levels, front
and rear.
The total static load capacity of both mounting levels is 500 kg.

Mounting levels comprising universal mounting angles, front and rear,
depth-variable, 15 mm pitch pattern, screwed to depth stays of the
enclosure frame at top and bottom.
Imperial mounting levels can be positioned either symmetrically or
asymmetrically with an offset to each other. Alternative mounting
dimensions for 21", 23" or 24" components can also be realised.

Mounting angles front and rear, material thickness 2.0 mm, with
additional pitch pattern in accordance with the standard EIA 310 E. All
height units are marked on the mounting angles and numbered in opposite
directions. Height unit markings on both mounting levels can be read
from both inside and outside for simplified component installation.

Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.

Rear mounting angles prepared on both sides for mounting of a Power
Distribution Unit (PDU) in 1 U form factor for electrical power
distribution in the enclosure, avoids occupying component installation
space thanks to space-saving side mounting in the zero-U space between
mounting level and side panel.

Side panels:
One-piece lockable side panels with integrated security lock 3524 E
mounted on the enclosure.

Additional scope of delivery:
Tested frame grounding according to EN 60 950 mounted
Plinth system VX, 100 mm, mounted
Plinth covers, ventilated (enclosed)
4x leveling feet, M12 incl. base adapter (enclosed)
4x spacers, 20 mm, to raise the roof plate (enclosed)
1x brush kit for cable entry in the roof (enclosed)
Accessories for cable routing:
10x cable routing brackets, metal, 125 x 65 mm (enclosed)
24x 19" fastener 1 U, contacting (enclosed)
4x cable guide rails for cable support
in the cabinet depth by means of cable clamps (enclosed)
as well as 19" mounting accessories:
50x hexagon socket screws, conductive (enclosed)

Material:
Enclosure frame, roof: Sheet steel, 1.5 mm
Rear door: Sheet steel, 1.2 mm
Front door: Sheet steel, 1.2 mm; single-pane safety glass (ESG) 3.0 mm
19" mounting angles: Sheet steel, 2.0 mm

Surface:
Panel parts and doors powder-coated in RAL 7035
Interior installations dipcoat-primed in RAL 9005

Approvals:
CE Declaration of Conformity
RoHS 3

Dimensions (WHD): 800x1200x800 mm

Model no.: 7888.040

Manufacturer: Rittal GmbH & Co. KG