CMC III SMS units

Article no.: DK 7030580

Information on important alarms via ISDN or GSM in SMS format.

Article no.:
DK 7030580
Design
ISDN unit
Product description
For configuring a redundant transmission channel or, if there is no network infrastructure available, for alarm forwarding. The alarm signal is designed in SMS format. Power supply is via the processing unit.
Material
Plastic
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Connection cable (2 m) with RJ 12 connectors
Assembly parts
Note
The serial interface RS232 of the PU/PUC may only be assigned to one redundant alarm way.
Requirements communication port
DSS1 (Euro-ISDN) must also be provided when connecting to the ISDN system
Point-to-multi-point configuration
Packs of
1 pc(s).
ECLASS 8.0
27189253
Product description
DK CMC III ISDN unit, WHD: 138x40x132 mm, RJ12 connection cable: 2 m
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide