Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers
Article no.: SK 3267100
In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.
- Article no.:
- SK 3267100
- Product description
- Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C...+80 °C
- Material
- Open-celled polyurethane foamed plastic
- Dimensions
- Width: 270 mm
Height: 332 mm
Depth: 10 mm - Packs of
- 3 pc(s).
- Net weight
- 0.078 kg
- Customs tariff number
- 56039390
- EAN
- 4028177039858
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Certificates
- EAC