- Article number:
- SK 3124.200
- Product description
- The interface board is an extension for equipment with e-Comfort controller. In this way it is possible, e.g. to monitor a master/slave combination of up to 10 cooling units. Control is achieved via standardised interfaces: RS232 (DB9) or RS485, one PLC interface (DB9). The extension board is built into a 1 U plastic housing. Power may be supplied externally using a Kycon connector.
- Supply includes
- Interface card integrated into plastic box
Serial SUB-D cable, 1.5 m.
- Packs of
- 1 pc(s).
- Note
- Networking and monitoring plan may be found on the relevant product page on the Internet, under "Download".
- Dimensions
- Width: 136 mm
Height: 44 mm
Depth: 129 mm
- Net weight
- 0.53 kg
- Gross weight
- 0.539 kg
- Customs tariff number
- 84159000
- EAN
- 4028177373310
- ECLASS 8.0
- 27143136
- Product description
-
SK Interface board, for equipment with e-comfort controller, 24 V (DC), WHD: 136 x 44 x 129 mm