- Article no.:
- SK 3355700
- Product description
- The display frame allows the touch display of the roof-mounted cooling unit Blue e+ or the VX25 Blue e+ integration solution to be positioned in the enclosure door.
- Benefits
- For positioning the display at the optimum operator height
- Material
- Plastic
- Colour
- RAL 7016
- Supply includes
- Display frame
Blanking cover
RJ 12 extension cable (3 m)
Assembly parts and sealing material
- To fit Model No.
- 3185.030
- 3185.730
- Dimensions
- Width: 316 mm
Height: 118 mm
Depth: 27.5 mm
- IP protection category to IEC 60 529
- IP 54
- Packs of
- 1 pc(s).
- Net weight
- 0.48 kg
- Gross weight
- 0.58 kg
- Customs tariff number
- 73269098
- EAN
- 4028177927131
- ETIM 9
- EC002617
- ETIM 8
- EC002617
- ECLASS 8.0
- 27189260
- Product description
-
SK Display frame, for Blue e+ roof-mounted cooling unit and VX25 Blue e+ integration, Plastic, WHD: 316 x 118 x 27.5 mm