Radial fan

Article no.: SK 3396.256

Article no.:
SK 3396.256
Diameter
220 mm
Packs of
1 pc(s).
Net weight
1.78 kg
Gross weight
2.663 kg
Customs tariff number
84145935
EAN
4028177402812
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101